Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V31-GM-0,6M-PUR-ABG-V31-GM - Sensor-Actuator Cables
Bill of material
V31-GM-0,6M-PUR-ABG-V31-GM
PRODUCT_PICTURE
Product Picture
MANUID
V31-GM-0,6M-PUR-ABG-V31-GM
DESCSHORT
Short Description
Connection cable V31-GM-0,6M-PUR-ABG-V31-GM
EAN
4050143251124
MANUTYPEDESC
Manufacturer Type Description
V31-GM-0,6M-PUR-ABG-V31-GM
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.040
LENGTH
0.091
WIDTH
0.045
DEPTH
0.023
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommandations
Chargement des données ...
Modèles CAO générés
Aperçus 3D
3D
2D