Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAH21 - Drag Chain¡¤E2 Mini Type
Bill of material
VAH21-F7-R15-N1-VDH22
CODE
Code
VAH21
TYPE
Type
E2 Miniature
NG
Inner High
7
OD
Opening Direction
Can Not Be Opened
CA
Number Of Cavities
Single Cavity
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-40¡æ~120¡æ
SR
Smoldering Level
UL94-V2
F
Inner Width F
mm
R
Bending Radius R
mm
N
Number Of Links N
CON
Connector
P
Pitch P
16.7 mm
MCD
Maximum cable diameter
5 mm
B
Inner High B
7 mm
C
Outer Height C
10 mm
E
Outer Width E
12.0 mm
AIH
Actual installation height HF
45 mm
H
40 mm
D
45 mm
K
85 mm
WEI
Weight
0.07 kg/m
LINK
Website
Website Connection
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D