Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAH51 - Drag Chain¡¤E2 Mini Type
Bill of material
VAH51-F10-R28-N1-VDH51
CODE
Code
VAH51
TYPE
Type
E2 Miniature
NG
Inner High
15
OD
Opening Direction
Can Not Be Opened
CA
Number Of Cavities
Single Cavity
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-40¡æ~120¡æ
SR
Smoldering Level
UL94-V2
F
Inner Width F
mm
R
Bending Radius R
mm
N
Number Of Links N
CON
Connector
P
Pitch P
20 mm
MCD
Maximum cable diameter
12 mm
B
Inner High B
15 mm
C
Outer Height C
19.3 mm
E
Outer Width E
18.2 mm
AIH
Actual installation height HF
90 mm
H
75 mm
D
68 mm
K
130 mm
WEI
Weight
0.21 kg/m
LINK
Website
Hyperlinks
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D