Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
VAI51.40-25_S55230-V211
Bill of material
S55230-V211
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID26
Product description
VAI51.40-25 Ball valve 2-W DN40 kvs25
SA110ID05
Product main group
VAI51.40-25
PREVIEW
Preview
SA700ID04
Valve assembly type
control valve assemblies with drive b) (two-, three-, four-way valves/three-, four-way mixing valves)
SA700ID28
nominal dimension
40
SA700ID06
kvs value
25.00 m³/h
SA700ID30
Nominal pressure PN
25
SA71012ID04
Length
101.0
SA71012ID05
width
81.8
SA71012ID06
Height
54.5
SA71012ID08
mass (net)
0.960
SA700ID07
max. operating temperature
120 °C
SA700ID08
max. operating pressure
25 bar
SA400ID03
Body material
brass
LINK
Product link
http://www.siemens.com/btproduct?S55230-V211
SA810ID04
Datanorm number
S55230-V211
SA810ID06
GTIN number
4047625016364
SA810ID10
Description text
Ball valve 2-Port PN25 DN15 kvs4
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
PCE
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20220128
ETIMCLASSC
ETIM classcode
EC011435
ETIMCLASSN
ETIM classname
Two way control valve
IFCEXPORT
IfcExportAs
IfcValve.REGULATING
OMNICLASSNU
OmniClass number
23-27 31 15
OMNICLASS
OmniClass title
Ball Valves
UNICLASSC
Uniclass code
Pr_65_54_95_06
ACCESSORY_1
Accessories:
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.