Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
SKILLAIR 400 Shut-off valves
Bill of material
6170002A
CODE
Code
6170002A
SIZE
Size
400
DC
Description
V3V 400 LOCKABLE WITHOUT END PLATES
G
Threaded port
TOC
Type of command
A
225÷255 mm
B
137 mm
C
116 mm
D
105 mm
E
141.4 mm
F
80 mm
H
105.4 mm
I
72.5 mm
L
M6 hole
M
(relief)
G 1"
P
266 mm
R
(pilot)
-
RP
(pilot-assisted)
-
INFO
Catalogue
Catalogue
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D