Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Pentair STA-RITE
Description
VARIO 1-20 PVM
Bill of material
VARIO1-20 PVM 3-11 F
LOGDEST
LOG Destination
LOG
Level of Geometry
TYPE
Type
PN
P/N
KW
kW (V)
VOL
Voltage
1 ~ 230 V
FREQ
Frequency
50 Hz
COM
Company
Pentair STA-RITE
IP
IP 55
DNA
DNM
CT
Connection type
Filettato GAS
DESCRIPTION
Product name and definition
VARIO 1/20 VARIABLE SPEED BOOSTER SET , composed of the parallel installation of two inverters integrated directly on the motor of each installed electric pump
BOM
Bill of material
PM
Pump model
NP
No. pumps
2
MODEL
Model
PVM
PERQ
Performances Q = m3/h
PERH
Performances H = m
L1
mm
L2
370 mm
P1
mm
H1
mm
H2
mm
H3
mm
WEIGHT
Weight
kg
Recommendations
Loading ...
Download CAD models
Previews
3D
2D