Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBD32 - Cable Carrier¡¤18 Series¡¤Not Open¡¤Light
Bill of material
VBD32-F18-R28-N1
CODE
Code
VBD32
TYPE
Type
18 Series Cable Carriers
OD
Opening Direction
Inner Diameter Opening
BE
Beam
Accessible Hermetic
CA
Number Of Cavities
Single Cavity
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-20¡æ~80¡æ
SR
Smoldering Level
UL94-V0
FJ
Accessories
Connector
F
Inner Width F
mm
R
Bending Radius R
mm
N
Number Of Links N
CON
Connector
VED32-F18
H
Actual installation height reference HF
80 mm
D
70 mm
K
150 mm
AIH
Actual installation height HF
105 mm
E
Outer Width E
28.0 mm
P
Pitch P
33.5 mm
MCD
Maximum cable diameter
16 mm
OML
Maximum overhead load
0.5 kg/m
MLO
Maximum overhead length
1.2 m
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D