Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBY13 - Domestic drag chain/connector/ cost-effective type · 18 series·Inside diameter open·One side opening of cross beam/General small-scale(Semi enclosed type)
Bill of material
VBY13-1818-R28-N1-VEY13
CODE
Code
VBY13
TYPE
type
General
INT
Internal height
18
OPEN
Open mode
Inside diameter open
BEAM
beam
Semi enclosed
CAV
Number of cavities
Single cavity
MAT
material
engineering plastic
COL
colour
black
ALL
Allowable temperature
-20°C~100°C
FLA
Flame retardant grade
UL94-HB
SPE
Specifications
R
N
CON
Connector
(With comb plate)VEY13
G
18 mm
T
23 mm
F
18 mm
E
29 mm
P
30.5 mm
H
79 mm
D
101 mm
K
210 mm
HF
99 mm
CAB
Maximum cable diameter
16
LOAD
Maximum overhead load
1.5 kg/m
LEN
Maximum overhead length
1.4 m
WEI
weight
≈0.41 kg/m
LINK
Website link
Website link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D