Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VDE31_32 - Connector ¡¤ 09 Series ¡¤ Zipper Type
Bill of material
VDE31-F10
CODE
Code
TYPE
Type
Zipper Type 09 Series For Drag Chain
SZB
Comb Plate
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-40¡æ~120¡æ
SR
Smoldering Level
UL94-HB
F
Drag Chain Width F
mm
CS
Tooth Count
1
A
0 mm
B
18.2 mm
LINK
Network Station
Website Link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D