Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VEC01 - Connector ¡¤ 7 Series ¡¤ Non-Opening ¡¤ Light
Bill of material
VEC01-F7
CODE
Code
VEC01
TYPE
Type
Light 7 Series Towline / U- Bevel Type
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-20¡æ~80¡æ
SR
Smoldering Level
UL94-V0
F
Drag Chain Width F
mm
A
8 mm
B
12.1 mm
B1
12.1 mm
C
5 mm
LINK
Website
Website Connection
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D