Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Ventaflex
Description
Ventaflex air duct - curve 90°
Bill of material
905205004 curve 90°_520
ARTNR
item no.
BILD
picture
LODLEVEL
LOD Level
BR
series
DI
inside diameter
mm
DA
outside diameter
620 mm
A
axial dimension
598 mm
G
weight
9.00 kg
OF
surface inside
1.63 m^2
QS
cross section
0.21 m^2
SBS
standard coating
GRP light grey (RAL 7035)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D