Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Ventaflex
Description
Ventaflex air duct - Rundrohr
Bill of material
122003004 air duct_200_2000
ARTNR
item no.
BILD
picture
LODLEVEL
LOD level
BES
description
Vorgefertigte Baugruppen 2 Meter
BR
series
200
DI
inside diameter
200 mm
DA
outside diameter
260 mm
L
length
mm
G
weight/duct
6.00 kg
OF
surface inside
1.64 m^2
QS
cross section
0.03 m^2
SBS
standard coating
GRP light grey (RAL 7035)
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.