Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Eaton B-Line
Description
Vertical Outside Bends 90°, 60°, 45°, 30° (VO) - Channel Type Cable Tray - Fittings
Bill of material
ACC-03-30VO12
PN
Part No.
W
Tray Width
Inch
WMM
Tray Width
mm
MAT
Material
ANGLE
Angle
°
R
Bend Radius R
Inch
RMM
Bend Radius R
305 mm
TYPE
Type
A
11.598" Inch
AMM
A
295 mm
B
3.108" Inch
BMM
B
79 mm
C
6.215" Inch
CMM
C
158 mm
LOD
Level of Details
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D