Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VEY03 - Domestic drag chain/connector/15 series·Inside diameter open·One side opening of cross beam/General small-scale(Semi enclosed type)
Bill of material
VEY03-1515
CODE
Code
VEY03
TYPE
type
15 series towline
DRE
Dressing board
have
MAT
material
engineering plastic
COL
colour
black
ALL
Allowable temperature
-20°C~100°C
FLA
Flame retardant grade
UL94-HB
SPE
Specifications
WIDTH
Inside width
15
A1
26.2 mm
A2
25.8 mm
B
0.0 mm
NUM
Number of teeth on the dresser
2
APP
Applicable towline
VBY03-1515
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D