Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VEY22 - Connector Cost-effective type · 21 series for general use
Bill of material
VEY22-2115
CODE
code
VEY22
TYPE
type
Cost-effective 21 series drag chain
SLB
Comb plate
Have
MAT
Material
Engineering plastics
YS
colour
black
YXWD
Allowable temperature
-20°C~100°C
ZRDJ
Flammability rating
UL94-HB
SPE
specification
NK
Inner width
15 mm
A1
15.2 mm
A2
21.8 mm
B
28.7 mm
C
0.0 mm
CS
Number of teeth of comb plate
2
SYTL
Applicable drag chain specifications
VBY22-2115/VBY24-2115
LINK
weblink
webxxx
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D