IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
VFA1120-M5
SMC
bp1_solenoid_valve
4+5 port solenoid valve
VFA1000 5 Port Air Operated Valve
Single Unit
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/vfa1000/single_unit/vfa1_20_asmtab.prj},{NB=VFA1120-M5},{ACTUATION=1},{PORT=M5},{THREAD=},{BRACKET=},{PILOT=},{PPATH=assembly/vfa1_20_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
VFA1_20 - 5 Port Air Operated Valve/Body Ported
Bill of material
VFA1120-M5
ACTUATION
Type of actuation
(1) 2 position single
(2) 2 position double
(1) 2 position single
(2) 2 position double
PORT
A/B port size
(M5) M5x0.8
(01) 1/8
(M5) M5x0.8
(01) 1/8
THREAD
Thread type
(-) Rc
(-) Rc
BRACKET
Bracket
(-) Without bracket
(F) With bracket
(-) Without bracket
(F) With bracket
PILOT
Pilot port direction
(-) Upward
(P) Lateral
(-) Upward
(P) Lateral
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D