Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VFM300 - 5 Port Mechanical Valve Rubber Seal
Bill of material
VFM350-02-00
OPTION1
Body option
PORT
Port size
ACTUATOR
Actuator type
SUFFIX
Suffix for actuator
OPTION2
Option
OMSC
Made to order
FOF
16 N
PT
1.0 mm
OT
2.0 mm
TT1
3.0 mm
TT2
0 deg
STATUS
Status off/on
THREAD
Thread on/off
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D