IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
VFS4100-1F-Q
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series VFS
Series VFS4000
vfs4000_single_parts
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/vfs/vfs4000/vfs4000_single_parts/vfs4-0.prj},{NB=VFS4100-1F-Q},{IDNR=},{MODEL=VFS4-0},{CONFIGURATION=1},{BODY=0},{PILOT=},{VOLTAGE=1},{OPTION=},{OVERRIDE=},{PORT=},{PORTING=},{THREAD=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
VFS4000 - VFS4000 Single Valve / Plug-in / Base mounted
Bill of material
VFS4100-1F-Q
CONFIGURATION
Configuration
(1) 2 position single
(2) 2 position double
(3) 3 position closed center
(4) 3 position exhaust center
(5) 3 position pressure center
(6) 3 position double check
(1) 2 position single
(2) 2 position double
(3) 3 position closed center
(4) 3 position exhaust center
(5) 3 position pressure center
(6) 3 position double check
BODY
Body option
(0) Standard
(1) Direct manual override
(0) Standard
(1) Direct manual override
PILOT
Pilot
() Internal
(R) External
() Internal
(R) External
VOLTAGE
Voltage
(1) 100V AC (50/60Hz)
(2) 200V AC (50/60Hz)
(3) 110V to 120V AC (50/60Hz)
(4) 220V AC (50/60Hz)
(5) 24V DC
(6) 12V DC
(7) 240V AC (50/60Hz)
(9) Other (250 or less)
(1) 100V AC (50/60Hz)
(2) 200V AC (50/60Hz)
(3) 110V to 120V AC (50/60Hz)
(4) 220V AC (50/60Hz)
(5) 24V DC
(6) 12V DC
(7) 240V AC (50/60Hz)
(9) Other (250 or less)
OPTION
Option
() None
(Z) With indicator light and surge voltage suppressor
() None
(Z) With indicator light and surge voltage suppressor
OVERRIDE
Pilot valve manual override
() Non-locking push style (Flush)
(A) Non-locking push style (extended)
(B) Locking style (Slotted)
(C) Locking style (lever)
() Non-locking push style (Flush)
(A) Non-locking push style (extended)
(B) Locking style (Slotted)
(C) Locking style (lever)
PORT
Port size
() Without sub-plate
(03) With sub-plate 3/8
(04) With sub-plate 1/2
() Without sub-plate
(03) With sub-plate 3/8
(04) With sub-plate 1/2
PORTING
Porting
-
-
THREAD
Thread
() Not possible
() Not possible
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D