Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Bordignon
Description
VGS70... - STANDARD ISO 11901-1
Bill of material
VGS70-25-18
MODELLO
Model
CODICEFORZA
Initial force selection
CORSAMAX
Max. stroke
mm
CU
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
LMIN
Chamber height
mm
L
Total height
mm
A
Overstroke protection
1 mm
D
Chamber diameter
15.0 mm
DS
Piston rod diameter
7 mm
G
17 mm
R
Gap range
0.8 mm
K
/ mm
MA
Fastening threads
M6 x 6
BAR
/
45
IN
Initial force
18 daN
FIN
Final force
daN
RATIO
/
CICLIMIN
Max. cycles per minute
/
VOLUMEGAS
Volumegas
Litri
PESO
Weight
kg
INFO
Internal geometry does not correspond to the diagram. See Bordignon catalog
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D