Catalog navigation
CAD模型选择
可提供的产品: 16
HELP_VARIABLE
Company
Royme
Description
VL Ø 25 - Extra light load
Bill of material
VL25-089
CODE
-
DH
Hole diameter
25 mm
DD
Rod diameter
12.5 mm
LO
Free length
mm
RG
Rate /±10%
mm
SX
Deflection of job
mm
输入参数值: SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Force
N
S1
Force
N
F1
Force
N
S2
Recommended working deflection for medium spring life
mm
F2
Force
N
S3
Deflessione per media-corta durata
mm
F3
Force
N
SN
Maximum operating deflection
mm
FN
Force
N
SB
Solid deflection
mm
BXH
Cross wire section
5.4 x 2.2 mm
为你推荐
没有建议信息
下载CAD模型
预览
3D
尺寸标注
2D