Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Royme
Description
VL Ø 50 - Extra light load
Bill of material
VL50-127
CODE
-
DH
Hole diameter
50 mm
DD
Rod diameter
25 mm
LO
Free length
mm
RG
Rate /±10%
mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Force
N
S1
Force
N
F1
Force
N
S2
Recommended working deflection for medium spring life
mm
F2
Force
N
S3
Deflessione per media-corta durata
mm
F3
Force
N
SN
Maximum operating deflection
mm
FN
Force
N
SB
Solid deflection
mm
BXH
Cross wire section
10.5 x 4.1 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D