Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
Elesa
Description
VLSK-B - Security lobe knobs
Bill of material
Security lobe knobs VLSK.63 B-M10-F
CODE
Code
DESCRIPTION
Description
DIM01
D
63 mm
DIM02
d6H
DIM03
L
44 mm
DIM04
d1
23 mm
DIM05
l2
17 mm
DIM06
h
mm
WEIGHT
Weight
g
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D