Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa
Description
VLSK-FP - ELESA-Security lobe knobs
Bill of material
Security lobe knobs VLSK.63 FP-M10-F
CODE
Code
DESCRIPTION
Description
DIM01
D
63 mm
DIM02
d6H
DIM03
L
44 mm
DIM04
d1
23 mm
DIM05
d3
14 mm
DIM06
l2
17 mm
DIM07
h
mm
WEIGHT
Weight
g
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D