Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
VNA001 - Accelerometers
Bill of material
VNA001
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
VNA001: Acceleration sensor; analogue; Number of measurement axes 1; Measuring r
DESCLONG
Long Description
Acceleration sensor; analogue; Number of measurement axes 1; Measuring range of vibration -25...25 g; Frequency range 1...6000 Hz; Ambient temperature -30...125 °C; IP 67; IP 68; IP 69K; Connector
BN
Bestellnummer
VNA001
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
VIBRATION SENSOR
ERPGRSUPPLIER
ERP Group Supplier
J4
DELTIME
Delivery Time
40.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D