Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VNX99 - Special tooth specification for assembly, special for helical rack.
Bill of material
VNX99-1.5-L200
CODE
code
VNX99
TYPE
type
Special for helical rack, precision milling type
ANG
Left hand angle
19°31′42″
MAT
material
S45C
SUR
surface treatment
-
MS
module
L
200 mm
W
17 mm
H
17 mm
HH
h
15.5 mm
LINK
webink
webxxx mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D