Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VNY31_41 - Solvent Bevel Gear
Bill of material
VNY31-1.0-2020-P6-L
CODE
Code
TYPE
Type
MAT
Material (Chinese Standard)
45
MAT1
Materia(Correspond)
S45C
SUR
Surface Treatment
Black Oxide
MS
Module
GC
Nominal Model
P
Inner Hole Diameter PH7
LX
Spiral Direction
CS
Tooth Count
20
CSB
Tooth Ratio
1:1
PD
Paired Model
2020
H
16 mm
DD
d
20 mm
D
21.12 mm
K
11.3 mm
B
21.0 mm
L
14.43 mm
G
11.56 mm
Q
9.00 mm
V
4.4 mm
L1
4.5 mm
A
50°31′ mm
M
M4 mm
HC
Add Set Screw Holes
LINK
Network Station
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D