IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
VQ5100-11
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series VQ
New VQ5000 5 Port Solenoid Valve
Manifold Base
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/vq_jp/vq5000_new/manifold_base/vq5000_valve_1.prj},{NB=VQ5100-11_V_NEW},{ACTUATION=1},{TYPE=0},{SEAL=0},{FUNCTION=},{VOLTAGE=1},{ENTRY=},{SUPPRESSOR=},{OVERRIDE=},{ENCLOSURE=},{CE=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
VQ5000_VALVE_1 - Valve
Bill of material
VQ5100-11
ACTUATION
Type of actuation
1_2PS
2_2PD
3_3PC
4_3PE
5_3PP
6_3PD
1_2PS
2_2PD
3_3PC
4_3PE
5_3PP
6_3PD
TYPE
Type
(0) Plug-in sub-plate
(5) Plug lead sub-plate
(0) Plug-in sub-plate
(5) Plug lead sub-plate
SEAL
Seal
(0) Metal seal
(1) Rubber seal
(0) Metal seal
(1) Rubber seal
FUNCTION
Function
(-) Standard type (0.95 W)
(Y) Low wattage type (0.4 W)
(R) Standard type (0.95 W) + External pilot
(RY) Low wattage type (0.4 W) + External pilot
(-) Standard type (0.95 W)
(Y) Low wattage type (0.4 W)
(R) Standard type (0.95 W) + External pilot
(RY) Low wattage type (0.4 W) + External pilot
VOLTAGE
Coil voltage
(1) 100VAC (50/60 Hz)
(2) 200VAC (50/60 Hz)
(3) 110VAC (50/60 Hz)
(4) 220VAC (50/60 Hz)
(5) 24 VDC
(6) 12 VDC
(1) 100VAC (50/60 Hz)
(2) 200VAC (50/60 Hz)
(3) 110VAC (50/60 Hz)
(4) 220VAC (50/60 Hz)
(5) 24 VDC
(6) 12 VDC
ENTRY
Electrical entry
N/A
N/A
SUPPRESSOR
Light/Surge voltage suppressor
(-) Yes
(E) Without light, with surge voltage suppressor
(-) Yes
(E) Without light, with surge voltage suppressor
OVERRIDE
Manual override
(-) Non-locking push type (Tool required)
(B) Locking type (Tool required)
(C) Locking type (Manual)
(-) Non-locking push type (Tool required)
(B) Locking type (Tool required)
(C) Locking type (Manual)
ENCLOSURE
Enclosure
(-) Dust-protected
(W) Dusttight/Low jetproof type (IP65)
(-) Dust-protected
(W) Dusttight/Low jetproof type (IP65)
CE
CE compliant
(-) None
(-) None
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D