Catalog navigation
CAD model selection
Selectable products: 99
HELP_VARIABLE
Company
Veith
Description
VST - ELADUR - Rectangular bar
Bill of material
VEITH - ELADUR - Rectangular bar VST 33 - 25x415x1000
KB
Designation
VST 33
ELADUR
Type of Eladur
SHORE
Shore hardness
65 ±5 Shore A Shore
E
Elasticity
40 %
A
Edge length ±1%
mm
B
Edge length ±1%
mm
L
Length ±25 mm
1000 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D