IFC 4.0
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Solid knobs VTT.40-C-B-M6-C17
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VTT-C
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vtt_c/vtt_c_asmtab.prj},{NB=Solid knobs VTT.40-C-B-M6-C17},{CODE=167835-C17},{DESCRIPTION=VTT.40-C-B-M6-C17},{DIM01=40},{DIM02=M6},{D=6.000},{DIM03=25},{DIM04=16.0},{DIM05=13.5},{DIM06=18},{WEIGHT=24},{R=0.306},{G=0.522},{B=0.255},{H=21.60},{C=17},{DESCRIPTIONX=2},{PPATH=vtt_c_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 42
HELP_VARIABLE
Company
Elesa
Description
VTT-C(B) - Solid knobs
Bill of material
Solid knobs VTT.40-C-B-M6-C17
CODE
Code
167835-C17
167835-C17
DESCRIPTION
Description
VTT.40-C-B-M6-C17
VTT.40-C-B-M6-C17
DIM01
D
40
40
mm
DIM02
d6H
M6
M6
DIM03
L
25
25
mm
DIM04
d1
16.0
16.0
mm
DIM05
l2
13.5
13.5
mm
DIM06
h
18
18
mm
WEIGHT
Weight
24
24
g
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D