Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
VTV12A - Vibration sensors and transmitters
Bill of material
VTV12A
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
VTV12A: Vibration transmitter; analogue; Total number of inputs and outputs 1; N
DESCLONG
Long Description
Vibration transmitter; analogue; Total number of inputs and outputs 1; Number of measurement axes 1; Measuring range of vibration 0...25; (RMS) mm/s; Frequency range 10...1000 Hz; Ambient temperature -20...60 °C; IP 67; (when used outside the hazardous area: IP 69K); Connector
BN
Bestellnummer
VTV12A
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
VIBRATION TRANSMITTER
ERPGRSUPPLIER
ERP Group Supplier
J4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D