Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bordignon
Description
VV2385 - CUSTOMIZED STANDARD
Bill of material
VV2385-80
MODELLO
Model
VERS
Version
CORSAMAX
Max. stroke
mm
CU
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
LMIN
Chamber height
mm
L
Total height
mm
A
Overstroke protection
3 mm
D
Chamber diameter
75.0 mm
DS
Piston rod diameter
45 mm
G
21 mm
R
Gap range
2.5 mm
Y
/ mm
Z
/ mm
Q
6 mm
MA
Fastening threads
M8 x 9 (4X)
J
Distance between fixing holes
40 mm
BAR
/
150
IN
Initial force
2385 daN
FIN
Final force
daN
CICLIMIN
Max. cycles per minute
/
VOLUMEGAS
Volumegas
Litri
PESO
Weight
kg
INFO
Internal geometry does not correspond to the diagram. See Bordignon catalog
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D