Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bordignon
Description
VV320 - CUSTOMIZED STANDARD
Bill of material
VV320-80
MODELLO
Model
VV320-80
VERS
Version
/
CORSAMAX
Max. stroke
80.00 mm
CU
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
LMIN
Chamber height
125.0 mm
L
Total height
205.00 mm
A
Overstroke protection
2 mm
D
Chamber diameter
32.0 mm
DS
Piston rod diameter
15 mm
G
/ mm
R
Gap range
/ mm
Y
/ mm
Z
/ mm
Q
/ mm
MA
Fastening threads
M6 x 8 (2X)
J
Distance between fixing holes
18 mm
BAR
/
180
IN
Initial force
320 daN
FIN
Final force
520.00 daN
CICLIMIN
Max. cycles per minute
40 /
VOLUMEGAS
Volumegas
0.044 Litri
PESO
Weight
0.44 kg
INFO
Internal geometry does not correspond to the diagram. See Bordignon catalog
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D