Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bordignon
Description
VV500 - CUSTOMIZED STANDARD
Bill of material
VV500-63
MODELLO
Model
VV500-63
VERS
Version
/
CORSAMAX
Max. stroke
63.00 mm
CU
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
LMIN
Chamber height
132.0 mm
L
Total height
195.00 mm
A
Overstroke protection
2 mm
D
Chamber diameter
32.0 mm
DS
Piston rod diameter
20 mm
G
/ mm
R
Gap range
/ mm
Y
/ mm
Z
/ mm
Q
/ mm
MA
Fastening threads
M5 x 8 (2X)
J
Distance between fixing holes
15 mm
BAR
/
160
IN
Initial force
500 daN
FIN
Final force
830.00 daN
CICLIMIN
Max. cycles per minute
50 /
VOLUMEGAS
Volumegas
0.058 Litri
PESO
Weight
0.48 kg
INFO
Internal geometry does not correspond to the diagram. See Bordignon catalog
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D