Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bordignon
Description
VV565 - CUSTOMIZED STANDARD
Bill of material
VV565-63
MODELLO
Model
VV565-63
VERS
Version
/
CORSAMAX
Max. stroke
63.00 mm
CU
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
LMIN
Chamber height
142.0 mm
L
Total height
205.00 mm
A
Overstroke protection
2 mm
D
Chamber diameter
32.0 mm
DS
Piston rod diameter
20 mm
G
/ mm
R
Gap range
/ mm
Y
/ mm
Z
/ mm
Q
/ mm
MA
Fastening threads
M5 x 8 (2X)
J
Distance between fixing holes
15 mm
BAR
/
180
IN
Initial force
565 daN
FIN
Final force
900.00 daN
CICLIMIN
Max. cycles per minute
50 /
VOLUMEGAS
Volumegas
0.064 Litri
PESO
Weight
0.50 kg
INFO
Internal geometry does not correspond to the diagram. See Bordignon catalog
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D