Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SMC
Description
VV5F5-21 - Pilot Operated 5 Port Solenoid Valve / Body Ported / Common Exhaust / Manifold
Bill of material
VV5F5-21-021
PORT
P R Port size
1/2
NOS
Number of stations
THREAD
Thread type
L1
163 mm
L2
128 mm
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D