Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
VV5F5-40 - Pilot Operated 5 Port Solenoid Valve / Base Mounted / Common Exhaust / Manifold
Bill of material
VV5F5-40-022-02
PORT
P R port size
3/8
PORTAB
A B port size
1/4
NOS
Number of stations
THREAD
Thread type
L1
93 mm
L2
80 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D