Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SMC
Description
VV5FS2-30 - 5 Port Solenoid Valve / Body Ported / Bar Style / Type 30
Bill of material
VV5FS2-30-021-03-Q
PORT
Port size
(03) 3/8
NOS
Number of stations
THREAD
Thread type
L1
62 mm
L2
92 mm
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
Boyut
2D