Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
VV5Q11-G - Base Mounted Plug-in Manifold: Flat Ribbon Cable With Terminal Block
Bill of material
VV5Q11-02C3G0-Q_0-5
MANIFOLD
Manifold
(1) Plug-in unit
VS
Stations
SNUMBER
Maximum available number of solenoids
4
PORT
Cylinder port size
KIT
Kit type
G
ENTRY
Connector entry direction
(-) Top entry
CABLE
Cable (Length)
OPTION1
Option:With back pressure check valve
OPTION2
Option:DIN rail mounting
OPTION3
Option:Special wiring specifications
WIRING
Wiring specifications
OPTION4
Option:External pilot
OPTION5
Option:Direct EXH outlet with built-in silencer
OPTION6
Option:Name plate
COM1
Comment
Available options such as (G)Regulator, (J)Ejector valve and (N)Name plate, please refer to "Accessories" folder.
VV
Valve SPEC=>
SEAL
Seal
FUNCTION
Function
VOLTAGE
Coil rated voltage
(5) 24 VDC
SUPPRESSOR
Light and surge voltage suppressor
OVERRIDE
Manual override
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
-
L1
66.5 mm
L2
84.0 mm
L3
112.5 mm
L4
123.0 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D