IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
VV5QC41-01C6LD0
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series VQC
New VQC4000 5 Port Solenoid Valve
Manifold Base
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/vqc_jp/vqc4000_new/manifold_base/vv5qc41_l_asmtab.prj},{NB=VV5QC41-01C6LD0},{MANIFOLD=(1) Base mounted plug-in},{VS=1},{PORT=C6},{THREAD=},{KIT=LD0},{OPTION1=},{OPTION2=},{PPATH=vv5qc41_l_base/assembly/vv5qc41_l_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
VV5QC41-L-BASE - Base Mounted Plug-in Unit: Lead Wire/Base
Bill of material
VV5QC41-01C6LD0
MANIFOLD
Manifold
(1) Base mounted plug-in
VS
Valve stations
PORT
Cylinder port size
(C6) With ø6 One-touch fitting
(C8) With ø8 One-touch fitting
(C10) With ø10 One-touch fitting
(C12) With ø12 One-touch fitting
(N7) For ø1/4
(N9) For ø5/16
(N11) For ø3/8
(02) 1/4
(03) 3/8
(B) Bottom ported 1/4
(C6) With ø6 One-touch fitting
(C8) With ø8 One-touch fitting
(C10) With ø10 One-touch fitting
(C12) With ø12 One-touch fitting
(N7) For ø1/4
(N9) For ø5/16
(N11) For ø3/8
(02) 1/4
(03) 3/8
(B) Bottom ported 1/4
THREAD
Thread type
(-) Rc
(F) G
(N) NPT
(T) NPTF
(-) Rc
(F) G
(N) NPT
(T) NPTF
KIT
Kit type
(LD0) Lead wire kit, 0.6 m lead wire
(LD1) Lead wire kit, 1.5 m lead wire
(LD2) Lead wire kit, 3.0 m lead wire
(LD0) Lead wire kit, 0.6 m lead wire
(LD1) Lead wire kit, 1.5 m lead wire
(LD2) Lead wire kit, 3.0 m lead wire
OPTION1
Option
(-) None
(K) Special wiring specifications (except for double wiring)
(-) None
(K) Special wiring specifications (except for double wiring)
OPTION2
Option 2
(-) None
(S) Direct EXH outlet with Built-in Silencer
(-) None
(S) Direct EXH outlet with Built-in Silencer
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D