Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
SMC
Description
VV802_M BASE - M Kit/Circular Connector
Bill of material
VV8021-01-MD0-W1
SIZE1
Size
(02) Size 18 mm mm
VS
Stations
SNUMBER
Maximum available number of solenoids
2
PORT
Cylinder port size
THREAD
Thread type
KIT
Kit type/Electrical entry/Cable length
OPTION1
Special wiring specifications
OPTION2
Pilot type
CE
CE compliant
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
2D