Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
VV802_P_BASE - P Kit/Flat Ribbon Cable
Bill of material
VV8021-01-PD0-W1_S
SIZE1
Size
(02) Size 18 mm mm
VS
Stations
SNUMBER
Maximum available number of solenoids
2
PORT
Cylinder port size
THREAD
Thread type
KIT
Kit type / Electrical entry / Cable length
CPOS
Connector entry direction
OPTION1
Special wiring specifications
OPTION2
Pilot
CE
CE Compliant
Recommendations
Loading ...
Download CAD models
Previews
3D
2D