Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
VVB011 - Vibration sensors and transmitters
Bill of material
VVB011
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
VVB011: Vibration sensor; PNP/NPN; (configurable); normally open / normally clo
DESCLONG
Long Description
Vibration sensor; PNP/NPN; (configurable); normally open / normally closed; (parameterisable); Number of measurement axes 1; Measuring range of vibration 0...50 g; Measuring range of vibration 0...45 mm/s; Frequency range 2...10000 Hz; Ambient temperature -30...80 °C; IP 67; IP 68; IP 69K; Connector
BN
Bestellnummer
VVB011
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
VIBRATION IO-LINK SWITCH
ERPGRSUPPLIER
ERP Group Supplier
J4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D