Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Royme
Description
W Ø 16 - Hyper-strong
Bill of material
W16-035(0)
CODE
-
DH
Hole diameter
16 mm
DD
Rod diameter
6.3 mm
LO
Free length
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
SN
Maximum operating deflection
mm
BXH
Cross wire section
4.6 X 5 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D