Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Royme
Description
W Ø 19 - Hyper-strong
Bill of material
W19-040(0)
CODE
-
DH
Hole diameter
19 mm
DD
Rod diameter
8 mm
LO
Free length
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
SN
Maximum operating deflection
mm
BXH
Cross wire section
5.1 X 6.5 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D