Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Royme
Description
W Ø 32 - Hyper-strong
Bill of material
W32-075(0)
CODE
-
DH
Hole diameter
32 mm
DD
Rod diameter
12.5 mm
LO
Free length
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
SN
Maximum operating deflection
mm
BXH
Cross wire section
9.25 X 10.8 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D