Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
W097 - Silencer MW SPL-F
Bill of material
W09705300721
CODE
Code
W0970530072
A
G 1/8
B
16.3 mm
F
5.5 mm
L
29.0 mm
CH
10 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.