Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
W151 PCX Hub City Models - W150 Series PCX
Bill of material
0230-00601
PN
Part No.
0230-00601
MN
Model Number
151
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
0.750
DESCRIPTION
Derscripton
151 5/1 A WR
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
1.5410 Inch
A
3.1650 Inch
B
1.9280 Inch
D
1.906 Inch
E
5.375 Inch
F
1.760 Inch
G
0.6240 Inch
H
1.760 Inch
I
4.3500 Inch
J
J Keyway
3/16 x 3/32
K
1.594 Inch
S
8.620 Inch
T
4.310 Inch
U
0.7490 Inch
V1
2.110 Inch
V2
1.809 Inch
W
2.040 Inch
X
X Keyway
3/16 X 3/32 P&W
Y
1.510 Inch
Q1
4.880 Inch
Q2
3.440 Inch
AA
4.188 Inch
BB
2.0940 Inch
CC
2.750 Inch
DD
1.3750 Inch
EE
5/16-18UNC - 2B
FF
0.625 Inch
GG
0.625 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A
NN
N/A Inch
OO
N/A Inch
WTL
Wt.
15 Lbs
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D