Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hub City
Description
W153L PCX Hub City Models - W150 Series PCX
Bill of material
0230-00997
PN
Part No.
0230-00997
MN
Model Number
153L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
0.625 INCH
DESCRIPTION
Description
153L 5/1 L WR 0.625
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed Power CubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 INCH
OT
Output Type
Hollow Bore
CD
C.D.
1.541 INCH
A
3.165 INCH
B
1.928 INCH
D
1.906 INCH
E
5.375 INCH
F
1.760 INCH
G
0.624 INCH
H
1.760 INCH
I
4.350 INCH
J
J Keyway
3/16 x 3/32
K
1.594 INCH
S
5.420 INCH
T
2.710 INCH
U
0.62675 INCH
X
X Keyway
3/16 x 3/32
Z
2.941 INCH
AA
4.188 INCH
BB
2.094 INCH
CC
2.750 INCH
DD
1.375 INCH
EE
5/16-18UNC - 2B INCH
FF
0.625 INCH
GG
0.625 INCH
SS
0.380 INCH
TT
4.509 INCH
WW
5.924 INCH
XX
0.344 INCH
YY
5.000 INCH
ZT
5.651 INCH
WTL
Wt.
18 Lbs
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D