Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
W154L PCX Hub City Models - W150 Series PCX
Bill of material
0230-01021
PN
Part No.
0230-01021
MN
Model Number
154L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
0.750
DESCRIPTION
Derscripton
154L 5/1 A WR 48CZ
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed PowerCubeX Worm Gear Drive
IT
Input Type
Quill
ID
Input Diameter
0.500 Inch
OT
Output Type
Shaft
CD
C.D.
1.541 Inch
A
3.165 Inch
B
1.928 Inch
D
1.906 Inch
E
5.375 Inch
G
48CZ Nema Frame
I
3.990 Inch
I2
3.802 Inch
N
4.350 Inch
N2
3.875 Inch
S
8.620 Inch
T
4.310 Inch
U
0.749 Inch
V1
2.110 Inch
V2
1.809 Inch
W
2.040 Inch
X
X Keyway
3/16 X 3/32 P&W
Y
1.510 Inch
Q1
4.880 Inch
Q2
3.440 Inch
AA
4.188 Inch
BB
2.0940 Inch
CC
2.750 Inch
DD
1.3750 Inch
EE
5/16-18UNC - 2B
FF
0.625 Inch
GG
0.625 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A
NN
N/A Inch
OO
N/A Inch
WTL
Wt.
16 Lbs
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D