Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
W156L PCX Hub City Models - W150 Series PCX
Bill of material
0230-01201
PN
Part No.
0230-01201
MN
Model Number
156L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
0.625 Inch
DESCRIPTION
Description
156L 5/1 L WR 0.625
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed Power CubeX Worm Gear Drive
IT
Input Type
Quill
ID
Input Diameter
0.500 Inch
OT
Output Type
Hollow Bore
CD
C.D.
1.541 Inch
A
3.165 Inch
B
1.928 Inch
D
1.906 Inch
E
5.375 Inch
G
48CZ Nema Frame
I
3.990 Inch
I2
3.802 Inch
J
J Keyway
3/16 x 3/32
K
1.594 Inch
N
4.350 Inch
N2
3.875 Inch
S
5.420 Inch
T
2.710 Inch
U
0.62675 Inch
X
X Keyway
3/16 x 3/32
Z
2.941 Inch
AA
4.188 Inch
BB
2.094 Inch
CC
2.750 Inch
DD
1.375 Inch
EE
5/16-18UNC - 2B Inch
FF
0.625 Inch
GG
0.625 Inch
SS
0.380 Inch
TT
4.509 Inch
WW
5.924 Inch
XX
0.344 Inch
YY
5.000 Inch
ZT
5.651 Inch
WTL
Wt.
16 Lbs
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D